Our Bulletin 42JA, 42JS, and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting holes spacing of 25.4 mm (1 in.). Each model offers PNP or NPN and light operate or dark operate outputs.
Overview
Bulletin 42JT VisiSight™ Miniature Photoelectric Sensors
- Incorporates embedded IO-Link communication protocol in select 42JT sensors to help minimize downtime and increase productivity
- IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
- Class 1 "Eye Safe" red laser beam
- Unique "auto PNP/NPN" output reduces stocking cost and simplifies installation and maintenance
- Teach push button for sensitivity and LO/DO selection
- IP69K and ECOLAB rated enclosure
- Visible red LED light source for ease of alignment
- Clear object detection
- Color and contrast detection
Bulletin 42JS VisiSight Miniature Photoelectric Sensors
- Linear sensitivity adjustment knob or no adjustment models
- IP67 rated enclosure
- Visible red LED light source for ease of alignment
Bulletin 42JA VisiSight Miniature Photoelectric Sensors
- Feature multiple connection styles, adjustable sensing ranges (select models) and output types for application flexibility
- Provides 360° visible LED status indicators
- Includes IP67 enclosure rating for harsh industrial conditions
- Offers visible light source offered on all models for ease of alignment
- Includes selectable light or dark operate adjustment knob
- Additional transmitted beam models available with Infrared light source for excellent cross talk immunity
- Provides input to disable light source on transmitted beam emitter
- Includes a variety of sensing modes to address a wide range of applications
- Ideal for material handling, packaging, and other industries
42JA VisiSight M20A | 42JS VisiSight M20S | 42JT VisiSight M20T | |
Diffuse | 1 m | 250 mm, 800 mm | 250 mm, 800 mm |
Background Suppression | Adj - 100 mm, 350 mm | 55 mm, 130 mm fixed | 125 mm, 200 mm, 400 mm |
Background Reflection | Adj - 350 mm | - | - |
Polarized Retroreflective | 5 m | 3 m | 6 m |
Clear Object | 2.5 m | - | 2 m |
Transmitted Beam | 10 m (red), 15 m (IR) | 10 m (red), 10 m (IR) | 13 m (red), 18 m (laser) |
Light Source | Red LED | Red LED | Red LED |
Infrared (T-Beam) | Infrared (T-Beam) | Class 1 Laser | |
Output Mode | Selectable L.O or D.O | Complementary L.O and D.O | Teachable L.O. and D.O |
Output Type | NPN or PNP by Cat No. | NPN and PNP by Cat No. | Auto PNP or NPN |
Operating Voltage | DC | DC | DC |
Response Time | 1 ms | 1 ms | 0.5 ms |
Enclosure Rating | IP67 | IP67 | IP67 and IP69K |
IO-Link Enabled | - | - | Embedded |
Additional Information
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Brochure | SENSOR-BR001 | |
Bulletin 42JT VisiSight Photoelectric Sensors with IO-Link Product Profile | 42JT-PP002 | |
Bulletin 42JA VisiSight M20A General Purpose Photoelectric Sensors Technical Data | 42JA-TD001 | |
VisiSight Miniature Photoelectric Sensors Technical Data | 42JSJT-TD001 | |
Bulletin 42JA VisiSight M20A General Purpose Photoelectric Sensors Installation Instructions | 42JA-IN001 | |
Bulletin 42JT Diffuse Sensors Installation Instructions | 42JT-IN001 | |
Bulletin 42JT Polarized Retroreflective Sensors Installation Instructions | 42JT-IN002 | |
Bulletin 42JT Transmitted Beam Sensors Installation Instructions | 42JT-IN003 | |
Bulletin 42JT Background Suppression Sensors Installation Instructions | 42JT-IN004 | |
Bulletin 42JT Color Mark Sensors Installation Instructions | 42JT-IN005 | |
Bulletin 42JT Clear Object Sensors Installation Instructions | 42JT-IN006 | |
Bulletin 42JS Sensors Installation and Operation Instructions | 42JS-IN001 | |
VisiSight Photoelectric Sensors with IO-Link Interface User Manual | 42JT-UM001 | |
Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001 |