Our enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters. Enclosed soft starters may be fully customized with a wide variety of factory-installed options and are pre-engineered for quick factory lead times.
Popular Resources/Quicklinks
Overview
Product Comparison
Features |
SMC-50 |
SMC Flex |
SMC-3 |
True 3-phase control | ✓ | ✓ | ✓ |
Bypass | External or internal | Internal | Internal |
Protection and Diagnostics | Industry leading | Advanced | Basic |
Start/stop modes | 17 | 9 | 5 |
Enclosure Type | 1/12/4 or 3R | 1/12/4 or 3R | 1/12/4 or 3R |
Factory-installed communication modules (optional) | RS-485, DeviceNet™, Ethernet/IP, ControlNet™, ProfiBUS | RS-485, DeviceNet™, Ethernet/IP, ControlNet™, ProfiBUS | None |
Voltage range | 200...575V AC | 200...575V AC | 200...575V AC |
Control voltage | 100...240V AC | 100...240V AC | 100...240V AC |
Option offering and customization | Extensive | Extensive | Moderate |
Customization through modified standards | ✓ | ✓ | ✓ |
Programming via Connected Components Workbench™ software | ✓ | ✓ | ✓ |
Specifications
Certifications
-
cULus Listed (Open Type) (File No. E96956, Guides NMFT, NMFT7)
-
CSA Certified (File No. LR 1234)
-
CE Marked (Open Type) per EMC and Low Voltage Directive
-
CCC Certified
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Bulletin 150, 152, & 153 Enclosed Smart Motor Controllers Product Profile | 150-PP007 | |
Enclosed Starters with Snap-together Wiring Selection Guide | CMPNTS-SG001 | |
SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Technical Data | 150-TD009 | |
Enclosed SMC-3, SMC Flex, and SMC-50 Smart Motor Controllers Technical Data | 150-TD010 | |
Western Regional Configuration Center Flyer | CMPNTS-QR003 | |
Central Regional Configuration Center Flyer | CMPNTS-QR004 |
Resources
- SMC Estimation Wizard — Obtain a more advanced analysis of both the device and the system.
- SMC Thermal Wizard — Conduct simple thermal analysis and selection of an SMC product for a given application.