Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.
Popular Resources/Quicklinks
Overview
- Offers single cable or dual cable models
- Provides screw terminals for simple and secure installation
- Allows easy modification of existing cable installations
- Includes embedded thermistor models designed for use with ArmorPOINT® thermocoupling input modules which provide cold junction compensation capability
Product Selection
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |