Our ArmorStart® Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. These controllers provide a solution integrated into EtherNet/IP™ and DeviceNet™ networks and options for safety installations. ArmorStart controllers are ideal for automotive, material handling, and packaging applications.
Overview
- Offers EtherNet/IP™ or DeviceNet™ communication capabilities and Embedded Switch Technology
- Offers local disconnecting means, embedded field I/O, and local logic that uses DeviceLogix® software
- Offers LED status and diagnostic indication
- Includes a hardened, wash-down rating with the ability to mount the device near the motor or machine, which provides shorter cable runs
- Allows the ability to choose factory installed options for specific applications
- Is suitable for group installations with high short circuit current rating
- Available for use with round quick connect power media or fixed pipe and wire
Our ArmorStart controllers are suitable for many applications that include:
- Material handling applications such as food processing, beverage industry, automotive industry, distribution warehouse centers, and airport baggage handling systems
- Mining applications such as conveyor belts, pumps, and compressors
- Petrochemical applications such as pumps, fans, and compressors
Product Comparison
ArmorStart LT |
ArmorStart ST |
|
Models | 290, 291, 294 | 281, 284 |
Starter Power Range | 0.37...2.2 kW | 0.37...7.5 kW |
VFD Power Range | 0.37...1.5 kW | 0.75...3.3 kW |
VFD Control | V/HZ | SVC |
High Fault SCCR | up to 10 kA | up to 65 kA |
Network | EtherNet/IP and/or |
EtherNet/IP |
Logix AOP Configuration | X | X |
DeviceLogix | X | X |
Auto-device Configuration | X | X* |
Dual-port Ethernet Switch | X | X |
Hardwired Safety Option | X | |
Embedded Safety I/O Integrated Safety | X* | |
Embedded IO | 6 configurable | 4 in/2 out |
ArmorConnect® Compatible | X | X |
UL Group Motor Listed | X | X |
Enclosure Rating | IP66/Type 4/12 | IP67/Type 4/13 |
Construction | Single Box | Two Box |
*Integrated safety version only |
Specifications
Certifications
Note: Certifications and standards vary by ArmorStart Distributed Motor Controller type. See the listed specification publications for details.
- cULus — File No. E477761; Guide Nos. NLDX, NLDX7
- cULus — File No. E59272; Guide Nos. NMMS, NMMS7
Standards Compliance
- CCC
- CE Marked per Low Voltage Directive 2006/95/EC and EMC Directive 2004/108/EC
- CSA C22.2, No. 14
- C-Tick
- EN/IEC 50178
- EN/IEC 60947-4
- EN/IEC 60947-4-1
- EN/IEC 60947-4-2
- EN/IEC 61800-3
- EN/IEC 61800-5-1
- ODVA for EtherNet/IP and DeviceNet
- UL 508
- UL 508C
- TÜV
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
ArmorStart Distributed Motor Control Solutions Brochure | 280-BR001 | |
ArmorStart Distributed Motor Controllers Selection Guide | 280-SG002 | |
ArmorConnect Power and Control Media Selection Guide | 280PWR-SG001 | |
ArmorStart ST Distributed Motor Controller Specifications | 280ES-TD001 | |
ArmorStart LT Distributed Motor Controller Specifications Technical Data | 290-TD001 | |
ArmorStart and ArmorStart LT Connectivity Quick Reference Guide | 280-CL002 | |
ArmorStart Connection System Quick Reference Guide Collection | 280-CL003 | |
ArmorStart and ArmorStart ST Connectivity Quick Reference Guide Collection | 280ES-CL001 | |
Group Installation Listing Requirements for Drives and Contactor-based Motor Controllers | 280-WP001 | |
Bulletin 280, 281, 283, 284 ArmorStart User Manual | 280-UM002 | |
Bulletin 280D, 281D, 284D ArmorStart Safety User Manual | 280-UM004 | |
Bulletin 280E, 281E, 284E ArmorStart with EtherNet/IP User Manual | 280E-UM001 | |
Bulletin 280ES ArmorStart ST Motor Controller User Manual | 280ES-UM001 | |
ArmorStart ST Motor Controller with Integrated Safety User Manual | 280ES-UM002 | |
Bulletin 290E, 291E, 294E ArmorStart LT Distributed Motor Controller with DeviceNet User Manual | 290D-UM001 | |
Bulletin 290E, 291E, 294E ArmorStart LT with EtherNet/IP User Manual | 290E-UM001 | |
Applying More Than One ArmorStart Motor Controller in a Single Application Guide | 280-AT003 |
Tools and Resources
Learn more about the ArmorConnect® media options through the following overview videos: