Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins. The polyvinylchloride (PVC) overmolded connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.
Popular Resources/Quicklinks
Overview
- Includes heavy duty STOOW 16 AWG cables
- Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
- Offers a one-piece molded body design
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |