Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
Popular Resources/Quicklinks
Overview
- Includes 22 AWG
- Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
- Includes ratcheting coupling nut which resists vibration
Product Selection
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |