Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations. Their modular design provides panel-mount capability, helps keep things neat and organized, and allows simple replacement in areas where cables are likely to be damaged or replaced frequently.
Popular Resources/Quicklinks
Overview
- Includes standard 12-inch lead (additional lengths available)
- Offers single keyway
- Includes anodized aluminum shell
- Includes 22 AWG conductors
- Includes female and male bulkhead receptacles
- Offers 3-, 4-, 5-, or 8-pin configuration
- Offers 1/4 in., 1/2 in., M14, or PG 9 mounting threads
- Offers rear mount receptacles available in 3-, 4-, and 5-pin configuration
- Includes I.E.C. color code
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |