PowerFlex 523 AC Drives
Our PowerFlex® 523 AC Drives are cost-effective and ideal for standalone machines. These drives provide an innovative, modular design that supports fast and easy installation and configuration. In addition, they offer USB programming, application-specific configuration, and flexible mounting options. PowerFlex 523 AC drives offer a power rating of 0.2...22 kW (0.25...30 Hp) with global voltage classes of 100...600V. They support a wide range of motor control, offer a compact footprint, and operate at temperatures as high as 70 °C (158 °F).