Bulletin 888P Pico (M8) Panel Mount Receptacles are built for bulkhead or panel installation. These 3- or 4-wire connectors, available in male or female versions, are ideal for use in enclosures and allow for custom wiring configurations.
Popular Resources/Quicklinks
Overview
- Includes a connector shell design that accommodates threaded male connector types only
- Offers 3-pin and 4-pin configurations for standard connectivity
- Includes M8 x 0.5 mounting threads for convenient installation
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |