Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.
Popular Resources/Quicklinks
Overview
- Impact-resistance molded plastic enclosures, IP66 Type 4/4x/12
- Metal enclosures, IP42 Type 1 and IP66 Type 3/2/12
- Bimetallic Class 10 or solid-state overload relays
105-C IEC Reversing Starter
- Metal enclosure range is 9…85A
- Plastic enclosure range is 0.1…23A
- Snap-together wiring technology
109-C IEC Non-Reversing Starter
- Metal enclosure range is 9…85A
- Plastic enclosure range is 0.1…43A
- Snap-together wiring technology
Our snap-in-place wiring infographic explains how color-coded terminal blocks save time and reduce wiring errors.
Certifications
- cULus Listed
- CE Marked
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
IEC Open and Enclosed Starters Product Profile | 100-PP006 | |
Global Short Circuit Current Ratings Product Profile | SCCR-PP002 | |
Enclosed Starters with Snap-together Wiring Selection Guide | CMPNTS-SG001 | |
IEC Contactor Specifications | 100-TD013 | |
IEC Starter Approximate Dimensions Technical Data | 100-TD015 | |
193-K, 193-T1 Bimetallic Overload Relay Specifications | 193-TD010 | |
E1 Plus Overload Relay Specifications | 193-TD011 | |
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications | IC-TD002 | |
Enclosed Starter Wiring Made Easy | CMPNTS-SP007 | |
Canada Regional Configuration Centre Flyer | CMPNTS-QR002 | |
Western Regional Configuration Center Flyer | CMPNTS-QR003 | |
Central Regional Configuration Center Flyer | CMPNTS-QR004 |