Loading

FactoryTalk Remote Access Solutions

Supercharge Your Response Time and Support
One employee sitting at a desk examining a computer with another employee standing over their shoulder pointing at information on the screen
Products
  • Hardware
  • Software

Imagine being able to respond to customer needs faster and rapidly resolve production issues. With the FactoryTalk® Remote Access™ solution, you don’t have to travel to manage, configure, and initiate secure connections to customer’s equipment. Discover a faster way to deliver great support, from anywhere.

Chevron DownChevron Down

See How the FactoryTalk Remote Access Solution Works

Dive into the functionality that makes up this complete remote access solution.

Discover How Remote Access Solutions Impact You

Clock outlined in whitte

Improve Response Time

Remotely access and support customer equipment in a moment’s notice! When customers call, you can get connected quickly – no matter where you are.

Hand with a thumbs-up outlined in white

Reduce Costs

With remote access, you don’t need costly travel time and expenses to help. Customers will appreciate this – and so will your bank account.

Arrow pointing up displaying performance outlined in white

Maximize Productivity

When you can service customer equipment on-demand, you’re poised to fast-track fixes, reduce downtime and maximize productivity.

Security padlock outlined in white

Secure Connectivity

Protecting your work is serious business. From multi-factor authentication and encrypted protocols to local access control and more, you can make security a priority.

A Complete Industrial Remote Access Solution

Prepare your next machine by adding either Stratix® 4300 Remote Access™ Router hardware or by installing FactoryTalk Remote Access Runtime software. Then, simply access the FactoryTalk Remote Access Manager via FactoryTalk® Hub™ to connect to your asset quickly.

Loading
Use Case Architecture - Router
product black line drawings icons networks with gray text with header
Use Case Architecture - Router

See this diagram to learn how the FactoryTalk Remote Access Manager and the Stratix 4300 Remote Access Router hardware work together to enable connectivity to your equipment.

View Larger Image
Use Case Architecture - Runtime
line drawing of FactoryTalk ASEM remote access runtime
Use Case Architecture - Runtime

See this diagram to learn how the FactoryTalk Remote Access Runtime can enable connectivity to your equipment.

View Larger Image

Remote Access is Making More Possible

The ability to securely connect to customer equipment from anywhere and at any time opens a new world of possibilities. This level of support bypasses the travel and expenses and gets straight to addressing any issues – helping to improve machine uptime and keep production moving.

Far-reaching on-demand support

Now, even your farthest operations are within reach! Being able to remotely support customer equipment means that no matter where your expert technicians and engineers are in the world, they are always nearby.

Act quickly at any stage

Think remote access is only a support solution? Think again! Whether it's virtual commissioning or remote firmware management, the FactoryTalk Remote Access solution can help your machine reach operation faster and keep it running at its best.

Be ready for the future

Part of delivering great support is being able to anticipate customer needs. With the FactoryTalk Remote Access solution, you can address today's data requirements while being poised to take on emerging applications, like remote support in an augmented or virtual reality (AR/VR) environment.

Unlock a Better Way to Support Your Assets

By using the FactoryTalk Remote Access solution, you can provide installation support, programming upgrades, break-fix applications, remote services and diagnostics – right from where you are.

Key features:

  • Easy and intuitive web-based user interface
  • Initiate and maintain remote connections independent of physical location
  • Centralized management of account, users, permissions and device registration
Main Image

Protect the Work You Do

We know that security is a critical issue. Our solution enables you to initiate and maintain secure connections, from anywhere.

Security capabilities include:

  • VPN technology optimized for industrial connectivity with outbound only connections
  • User group management, permission control and role-based access
  • Auditing and logging of administration changes and remote connections

Recommended For You

Remote Access for Industrial Control Systems
Man wearing brown suit jacket holding a mobile phone
Webinar
Remote Access for Industrial Control Systems

See how remote access can be provided to optimize your operations and reduce monitoring and maintenance costs, while appropriately mitigating risk.

Join Us
Ready or Not, the Remote OEM Future is Here
Male employee in a factory wearing VR head gear and standing in front of a component
Webinar
Ready or Not, the Remote OEM Future is Here

Hear from a panel of OEMs on how they are overcoming the challenges to sell, design, commission and service from afar and are reinventing the way they operate and embrace new innovations.

Join Us
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
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Software Chevron RightChevron Right
  4. Chevron LeftChevron Left FactoryTalk Remote Access Solution Chevron RightChevron Right