Loading
FactoryTalk Software Product

FactoryTalk Linx Gateway

  • Main Image
  • Chevron DownChevron Down
Main Image
Chevron DownChevron Down
Popular Resources/Quicklinks
FactoryTalk Linx Gateway Assets FactoryTalk Linx Gateway Getting Results Guide
FactoryTalk Linx
  • Overview
  • Benefits
  • Ordering Information
  • Resources

Overview

As devices are getting smarter, so is the software that moves that device data. At Rockwell Automation, technology advancements in connectivity software have made accessing and transporting data easier than ever before.

No matter the size or nature of your application, we have communication solutions that provide greater operability between your Rockwell Automation and third-party devices, machines and software. This allows you to harness information in your control system to make smarter, faster business decisions that will help you maintain your competitive advantage.

The FactoryTalk® Linx Gateway adds a Classic OPC-DA and OPC UA server interface to deliver information collected by FactoryTalk Linx from Logix 5000™ and other Allen-Bradley controllers to external OPC clients, permitting third-party software to coexist with FactoryTalk software.

2021 Control Engineering Engineers' Choice Award Honorable Mention Logo

Honorable Mention of the IIoT Connectivity – Software category

Latest Releases
Version 6.11
  • The Studio 5000® design environment adoption of the new FactoryTalk Linx Network browser and services
  • Redundant controller shortcuts maintain communication when a network path fails
  • Improved ControlLogix® redundancy switchover recovery performance
  • Direct communication to Logix5000™ tag-based alarm data
  • Access to CIP Energy usage data
  • Enhanced capacity and resiliency
  • Shortcut / Node Inhibit to reduce impact of offline controllers
  • Removal of tags from running controller
  • Add support for new Logix controllers by simply installing their EDS files
  • Logix unsolicited messaging of scalar data

Benefits

Connect Third-party Software
  • Connect third-party software to FactoryTalk and Logix5000™ using Classic OPC DA v2.05a
  • Using v6.00, connect third-party software to FactoryTalk and Logix5000 using the OPC UA v1.03
Maintain Communication
  • Optimized to efficiently communicate with the Logix5000 family of controllers
  • Communicates with full range of Allen-Bradley Logix 5000™, PLC-5®, SLC™ 500 and Micro800™ controllers
  • Use v6.00 to reduce downtime using redundant shortcuts to maintain communications to a controller when a network path fails
Increase Throughput

Higher throughput (tags/second) and higher maximum controller and tag counts

Reduce System Traffic
  • Reduce system traffic by pushing data from Logix5000 controller using unsolicited messaging
  • Faster disconnect/reconnect and failover recovery times
Pull Data
  • Pull data from many CIP devices directly to minimize the impact on the controller
  • Pull data from RSLinx® Classic for access to other systems
Improve Support
  • Uses FactoryTalk Linx and FactoryTalk Services Platform to support distributed and redundant data servers

Resources

Resource Resource Type Catalog Number Language
FactoryTalk Linx Gateway Getting Results Guide Manual FTLGATE-GR001
English

Improve Performance with OperationSuite

Designed to deliver contextual, role-based information that can be acted on to improve systems or processes.

Explore other products in OperationSuite

FactoryTalk View - HMI Software
Software
FactoryTalk View - HMI Software

With FactoryTalk® View software, you can get a clear consistent story from the standalone machine level HMI to distributed visualization solutions covering your entire enterprise. 

Get Started
FactoryTalk ThinManager
Software
FactoryTalk ThinManager

Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources, all from a single user interface.

Get Started
FactoryTalk Analytics LogixAI
Software
FactoryTalk Analytics LogixAI

Harness the power of machine learning to predict anomalies in your production processes with FactoryTalk® Analytics™ LogixAI®

Get Started
  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Sof... Chevron RightChevron Right
  4. Chevron LeftChevron Left FactoryTalk OperationSuite Chevron RightChevron Right
  5. Chevron LeftChevron Left Communications Chevron RightChevron Right
  6. Chevron LeftChevron Left FactoryTalk Linx Gateway Chevron RightChevron Right