Loading
Allen-Bradley Hardware Product

Kinetix TL-Series Servo Motors

  • Allen‑Bradley Kinetix® TL-Series™ Servo Motors represent an economy solution for machine designers with wide range of application needs.
  • Allen‑Bradley Kinetix® TL-Series™ Servo Motors family
Allen‑Bradley Kinetix® TL-Series™ Servo Motors represent an economy solution for machine designers with wide range of application needs.
Allen‑Bradley Kinetix® TL-Series™ Servo Motors family

Our Kinetix® TL-Series™ servo motors represent an economy solution for machine designers with a wide range of application needs. The Kinetix TLP Plus servo motors expand the offering up to 15 kW and include a 24-bit high-resolution absolute feedback option. The Kinetix TLP multi-purpose servo motors offer a broad power range and optimization with the Kinetix 5100 servo drive platform. The Kinetix TL and TLY compact servo motors are ideal for low-power applications.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
TL-Series
  • Overview
  • Product Selection
  • Software
  • Documentation

Overview

  • Provides an economy solution to meet wide ranges of applications
  • Optimized to match with drive ratings for optimum system sizing
  • Single-turn and multi-turn (battery required) option with one physical feedback device

Kinetix TLP Multi-Purpose Servo Motors

  • Available in 200V and 400V with 8 frame sizes: 46, 70, 90, 100, 115, 145, 200, 235 mm
  • Rated power from 50 W to 15 kW
  • Integral 24V DC brake option
  • 24-bit high-resolution feedback
  • UL Recognized to applicable UL and CSA standards, and CE marked for applicable directives
  • Optimally designed with Kinetix® 5100 servo drive for system performance
  • Kinetix TL and TLY Compact Servo Motors
  • 46 mm, 70 mm, 90 mm and 100 mm frame sizes
  • Tight position control with 17-bit resolution

Kinetix TL and TLY Compact Servo Motors

  • Available in 200V with 46 mm, 70 mm, 90 mm and 100 mm frame sizes
  • Integral 24V brake option
  • Tight position control with 17-bit resolution

Typical applications include:

  • Robotics
  • Material handling
  • X-Y tables
  • Specialty machinery
  • Semiconductor manufacturing
  • Medical/laboratory equipment
  • Light packaging machines
  • Office machinery

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Software

Use the following software to program your TL-Series™ servo motor.

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
Kinetix 5100 Servo Drive and Kinetix TLP Servo Motor Product Profile KNETIX-PP001
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix TLP Servo Motors Technical Publications and Certifications View Kinetix TL and TLY Servo Motors Technical Publications and Certifications

Certifications

  • CE marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix TL Compact Servo Motors Chevron RightChevron Right