Loading
Allen-Bradley Hardware Product

MP-Series Stainless Steel Servo Motors

  • Allen‑Bradley MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of wash-down environments.
Allen‑Bradley MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of wash-down environments.

Our MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of wash-down environments. With these servo motors, you gain the benefits of Kinetix® Integrated Motion in a greater range of applications, using servo motors even in high pressure, highly caustic wash-down environments. The MPS Motor extends the wide range of Allen-Bradley servo motors into new applications on food, beverage, brewing, dairy, pharmaceutical, and health and beauty manufacturing equipment.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
MPS Stainless Steel
  • Overview
  • Product Selection
  • Documentation

Overview

  • Provides high-performance motors for wash-down environments
  • Offers peak torque of 11.1…27.1 Nm (98…240 lb-in.)
  • Integrates with our Kinetix 6000, Ultra3000 and Ultra5000 servo drives
  • Tightly sealed for maximum protection and corrosion resistance
  • Offers hardened shaft wear sleeve for long-lasting shaft seal and shaft
  • Meets requirements for IP66, IP67 and IP69K for 1200 psi wash-down
  • Provides high-resolution feedback for smooth operation, with an absolute feedback option
  • Offers 230V and 460V supply and integral 24V brake option

Typical applications for our MP-Series™ Stainless Steel servo motors include:

  • Meat and poultry
  • Food slicing and filling
  • Raw food handling
  • Processing
  • Closing machinery
  • Life science
  • Consumer products

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Specifications

DownloadDownload
Kinetix Rotary Motion Specifications Technical Data

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View MP-Series Stainless Steel Servo Motors Technical Publications and Certifications

Certifications

CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix MPS Stainless Steel Servo Motors Chevron RightChevron Right