Loading
Allen-Bradley Hardware Product

MP-Series Low Inertia Servo Motors

  • Allen‑Bradley MP-Series™ Low Inertia (MPL) Servo Motors are high-output brushless motors which use innovative design characteristics to reduce motor size while delivering significantly higher torque.
Allen‑Bradley MP-Series™ Low Inertia (MPL) Servo Motors are high-output brushless motors which use innovative design characteristics to reduce motor size while delivering significantly higher torque.

Our MP-Series™ Low Inertia (MPL) Servo Motors are high-output brushless motors which use innovative design characteristics to reduce motor size while delivering significantly higher torque. These compact brushless servo motors are designed to meet the demanding requirements of high performance motion systems. This series of servo motors is typically used with the Allen-Bradley® Kinetix® 2000, Kinetix 6000, Kinetix 7000 and Ultra™ 3000 servo drive families. These motors are available in nine frame sizes.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
MPL Low Inertia
  • Overview
  • Product Selection
  • Documentation

Overview

  • Continuous stall torque of 0.26…163 Nm (2.3…1440 lb-in.)
  • Peak torque of 0.77…278 Nm (6.8…2460 lb-in.)
  • Integral 24V brake option
  • Absolute multi-turn and single-turn high resolution, incremental encoder and resolver feedback options
  • Low-profile, field-reversible motor connectors for minimal servo motor impact on machine design
  • DIN connector versions allow flexible orientation of connectors and use of a single cable family with all MP-Series motors

Typical applications for our MP-Series™ Low-inertia servo motors include:

  • Packaging
  • Converting
  • Material handling
  • Electronic assembly
  • Automotive
  • Metal forming

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
MP-Series Low Inertia Motors Product Profile MP-PP001
English
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View MP-Series Low Inertia Servo Motors Technical Publications and Certifications

Certifications

CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CE Marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix MPL Low-inertia Servo Motors Chevron RightChevron Right