Loading
Allen-Bradley Hardware Product

Kinetix HPK-Series High-power Asynchronous Motors

  • Allen‑Bradley Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities.
Allen‑Bradley Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities.

Our Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities. These motors feature windings that are optimized for servo control coupled with high-resolution feedback to provide the precision your application requires. They build on proven induction motor technology and provide high reliability and durability in demanding applications.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
HPK Series High Power
  • Overview
  • Product Selection
  • Tools & Resources
  • Documentation

Overview

  • High resolution feedback (up to 2 million counts per revolution)
  • Optional multi-turn absolute feedback
  • Motor winding provides constant torque over a wide speed range
  • Low rotor inertia for higher acceleration rates
  • Continuous torque of 96…955 Nm (849…8445 lb-in.)
  • Peak torque of 192…1927 Nm (1699…17042 lb-in.)
  • Base speeds of 1500 and 3000 RPM
  • Integrates with our Kinetix® 7000 Servo Drive to extend the range of Kinetix Integrated Motion solutions up to 200 Hp (150 kW)
  • Standard DIN feedback connector and junction box for power connections
  • Integral blower cooling allows higher performance in a compact package
  • Standard IEC flange and/or foot mount

Typical applications for HPK-Series™ servo motors include:

  • High power packaging
  • Converting
  • Wind/unwind/rewind
  • Sheeters
  • Material handling
  • Metal forming
  • Injection molding
  • Flying knife

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Best Selling Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Tools & Resources

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix HPK-Series Asynchronous Servo Motors Technical Publications and Certifications

Certifications

UL RecognizedUL Recognized
  • CE marked
  • CSA
  • UL recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Puerto Rico Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Rotary Servo Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Kinetix HPK Asynchronous Servo Motors Chevron RightChevron Right