Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation. They are available in 3-, 4- and 5-pin dual keyway versions, male or female, with 1/2 in. NPT or M14x1 threads for quick and easy connection to quick-disconnect mating plugs.
Popular Resources/Quicklinks
Overview
- Includes male and female bulkhead receptacles
- Includes standard 22 AWG conductors
- Includes anodized aluminum shell
- Provides standard US automotive color code
- Offers 3-, 4-, 5- or 6-pin configuration
- Offers 1/2 in. 14 NPT or 1/4 in. 18 NPT threads
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |