Our NEMA Open/Enclosed Full Voltage Starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.
Overview
- Offers panel or DIN Rail mount
- 3-phase and single-phase available
- Works with E100 Overload Relays and E300 Overload Relays
Bulletin 305/309
- Reversing (Bulletin 305) and non-reversing (Bulletin 309)
- NEMA sizes 0…6
- Non-combination with NEMA contactor and electronic overload relay with optional communication module
- Available with metal enclosure: Type 1, 3R/12, 4/4X
- Includes color-coded terminal blocks for Snap-Together wiring
Bulletin 505/509
- Reversing (Bulletin 505) and non-reversing (Bulletin 509)
- NEMA sizes 00…9
- Non-combination with NEMA contactor and electronic overload relay with optional communication module
- Vertically arranged available with the Bulletin 505V in sizes 0…5
- Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location
Bulletin 520 Multi-speed
- NEMA sizes 0…7
- Non-combination with NEMA multi-speed contactors and electronic overload relay with optional communication module
- Vertically arranged available in sizes 0…5
- Available with metal enclosure: Type 1, 3R/12, 4/4X stainless steel, and 7 & 9 hazardous location
Specifications
Certifications
Bulletin 305, 309
- cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Bulletin 505, 509, 520
- CSA Certified — LR1234
- UL Listed — File No. E3125; Guide No. NLDX
- Hazardous Location:
- UL Listed — File No. E10314
- CSA Certified — LR11924
Standards Compliance
- ABS 4/15.115 — American Bureau of Shipping (Bulletins 305, 309, 505, 509 ONLY)
- CE Marked (Bulletins 305, 309, 505, 509 ONLY)
- CSA C22.2 No. 14
- EN/IEC 60947-4-1 (Bulletins 505, 509 ONLY)
- IEEE 45 (Bulletin 505 ONLY)
- NEMA, EEMAC ICS 2 (Industrial Control Systems)
- UL 508
- USCG 46 CFR 111.70 (Bulletins 305, 309, 505, 509 ONLY)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
NEMA Open and Enclosed Starters Product Profile | 500-PP013 | |
Enclosed Starters with Snap-together Wiring Selection Guide | CMPNTS-SG001 | |
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical Data | IC-TD002 | |
E1 Plus Overload Relay Specifications Technical Data | 193-TD011 | |
NEMA AC Contactor and Starter Specifications Technical Data | 300-TD003 | |
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications | 300-TD004 | |
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data | 500-TD014 | |
Eutectic Alloy Overload Relay Specifications Technical Data | 592-TD009 | |
Heater Element Specifications Technical Data | 592-TD010 | |
Enclosed Starter Wiring Made Easy | CMPNTS-SP007 | |
Canada Regional Configuration Centre Flyer | CMPNTS-QR002 | |
Western Regional Configuration Center | CMPNTS-QR003 | |
Central Regional Configuration Center Flyer | CMPNTS-QR004 |