Our DC Micro Splitters & Tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.
Popular Resources/Quicklinks
Overview
- Provides standard wiring models with or without pin 5 designed for use with dual input distribution boxes and IP67 distributed I/O
- Provides standard wiring with pin 5 version specifically keyed for MDSA applications
- Includes individual power wiring version for use with dual input distributed I/O with point-level diagnostics
- Includes tap-style wiring version used for DeviceNet™ and micro auxiliary power applications
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |