Our Bulletin MPAS MP-Series™ Integrated Linear Stages can support heavy loads and tolerate moment loads. These actuators are ideal for high precision applications in clean environments. They are designed with ballscrew and linear motor technology.
Overview
- Full setup and programming support through RSLogix™ 5000 software (version 20 or earlier)
- Integrated linear stage-type actuator
- Direct drive linear motor versions provide speeds up to 5 meters/second
- Ballscrew-driven versions provide high forces with absolute multi-turn
- 150 mm, 200 mm, and 250 mm frame sizes available for 230V and 460V
Typical applications for our MP-Series Integrated Linear Stages include:
- Electronic assembly
- Pick and place
- Robots
- Inspection
- Labeling
- Dispensing
- Micro-arraying
Specifications
Certifications
CE Marked for all applicable directives
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Use the following software to program your MP-Series™ Integrated Linear Stages.
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix Motion Control Selection Guide | KNX-SG001 | |
Kinetix Linear Motion Specifications Technical Data | KNX-TD002 | |
MP-Series Integrated Linear Stages User Manual | MP-UM001 |