Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation. Available in male or female, these receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.
Popular Resources/Quicklinks
Overview
- Includes 16 AWG conductors
- Includes female bulkhead receptacles
- Offers 3-, 4-, 5-, or 6-pin configurations
- Includes 1/2 in. 14 NPT threads
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |