Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices. Available with straight or right-angle 4- or 5-pin overmolded connectors, these cables feature a choice of materials and jacket colors, including red to identify safety applications. Some models include braided shielding for noise reduction and status indicators for power and output status indication.
Popular Resources/Quicklinks
Overview
- Includes multiple jacket types: PVC, PUR, TPE, Toughlink™ and Toughweld™
- Offers standard 1, 2, 5 and 10m lengths
- Offers standard 16, 18, 22 and 24 AWG cable
- Includes ratcheting coupling nut for added vibration resistance
- Offers DC micro-to-mini and DC micro-to-pico cable models
- Offers red cable jackets to identify safety networks on your machines
Specifications
Certifications
-
CSA Certified
-
UL Recognized
- UL 2238 Compliant
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
UL2238 Certification for Cordsets and Patchcords Product Profile | 889-PP003 | |
Essential Components: Connectivity and Ethernet Media Product Profile | 1585-PP004 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |