Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable. Each passive box features internal-thread female receptacles (4, 6, 8, or 10 depending on model) for easy connection to quick-disconnect mating plugs. All boxes have status indicator versions for use with PNP (sourcing) inputs.
Popular Resources/Quicklinks
Overview
- Includes grey pocan body that resists oil and chemicals
- Offers side and top mounting holes for ease of installation
- Provides polyurethane (PUR) and polyvinylchloride (PVC) cable rated to flex to 1 million cycles
- Offers status indicator versions
- Includes snap-in markers for box and port identification that can be used with Allen-Bradley® 1492 Marking Systems
Specifications
Certifications
- CSA Certified
- UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Distribution Boxes Technical Data | 898-TD001 |