Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors. Mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Cabling options for Patchcords include integral connector at each end (one male, one female).
Popular Resources/Quicklinks
Overview
- Includes general purpose 18 AWG cables
- Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
- Offers 2-, 3-, 4-, 5-, and 6-pin configurations
- Includes ratcheting coupling nut which resists vibration
Specifications
Certifications
-
CSA Certified
-
UL Recognized
- UL 2238 Compliant
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
UL2238 Certification for Cordsets and Patchcords Product Profile | 889-PP003 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |