Our AC Micro Splitters and Tees are designed for use with Bulletin 198 MDSA AC modules. The polyurethane (PUR) body provides oil and chemical resistance. The ratcheting coupling nuts provide superior vibration resistance.
Popular Resources/Quicklinks
Overview
- Designed for use with Bulletin 198 MDSA AC modules
- Includes polyurethane (PUR) body which resists oil and chemicals
- Includes ratcheting coupling nut which resists vibration
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |