Our Bulletin 100-C contactor line offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
Overview
- Meets IEC, UL, and CSA standards requirements
- Offers common accessories for all contactor sizes
- Includes reversible coil terminations (line or load side)
- Provides IP2X finger protection
- RoHs compliant
- Includes built-in surge suppression with DC coils
- Provides front and side mounting of auxiliary contacts
- Includes electronic and pneumatic timing modules
- Includes space-saving coil-mounted control modules
- Provides reversible coil terminations (line or load side)
Product Comparison |
Bulletin 100-K
|
Bulletin 100-C
|
Bulletin 100-E
|
Breadth of line | 5...12 A | 9...97 A | 9...2650 A |
Minimize power supply requirements: inrush VA reduced by up to 68% and sealed VA by over 75% versus standard, non-electronic coils | X | ||
Simplified selection with electronic wide-range AC/DC coils | X | ||
Safety versions available | X | X | |
Same dimension for AC and DC | X | 12 & 24 V DC | X |
Integrated surge suppressor | Optional | DC coils | AC and DC coils |
Reversible coil terminations (line or load side) | X | No disassembly required | |
Optional integrated PLC interface without interposing relays | X | ||
Provides front and side mounting of auxiliary contacts | X | X | |
Optional front mount auxiliary with coil terminals makes it easy to wire three component starters | X | ||
Optional electronic and pneumatic timing modules (9…97 A) | X | X | |
Compatible with electronic overload relays | X | X | |
Compatible with bimetallic overload relays | X | X |
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed (File No. E3125, Guide NLDX)
- cULus Listed (File No. E3125, Guide NLDX7)
- CCC
- Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
- UL 508/UL 60947-4-1
- CSA C22.2 No.14/CAN/CSA C22.2 No. 60947-4-1
- EN/IEC 60947-4-1
- EN/IEC 60947-5-1
- Meets the material restrictions for European Union RoHS Directive 2011/65/EU
- IEC 60947 Type "2" Coordination
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
IEC Contactors Product Profile | 100-PP002 | |
IEC Contactor Specifications Technical Data | 100-TD013 | |
North American Standards, Configurations, and Ratings: Introduction to Motor Circuit Design | IC-AT001 | |
UL Standards Listing for Industrial Control Products | CMPNTS-SR002 | |
Controlling High Efficiency Motors Brochure | IE3-BR001 |