Our Bulletin 898 DC Micro (M12) Distribution Boxes connect multiple devices to the control system and are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. Our distribution boxes require less space, look neater and more organized, and keep cable replacement simple in areas where cables are easily damaged.
Popular Resources/Quicklinks
Overview
- Offers 4, 6, or 8 ports
- Includes parallel-wired 4-pin DC micro-style connectors
- Offers Standard (no status indicator) and PNP (sourcing) status indicator versions available
- Includes pre-wired main cable, terminal chamber, or M23-style main cable connector
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Distribution Boxes Technical Data | 898-TD001 |