Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors can be straight or right-angled and are physically keyed to prevent wiring mishaps.
Popular Resources/Quicklinks
Overview
- Includes 22 AWG conductors
- Includes male bulkhead receptacles
- Offers 3- or 4-wire configuration
- Includes M14 x 1 mounting threads
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
Cordsets & Field Attachables Technical Data | 889-TD002 |