Loading

Graphic Terminals

Our Graphic Terminals offer rugged electronic interface solutions in a variety of sizes, operator input methods, memory options and configurations. These robust devices are fully packaged (hardware, software and communications) and tested for human-machine interface operation. They have earned ratings for high shock, vibration, and temperature. Access your application information over a variety of communication protocols including DeviceNet™, ControlNet™, and EtherNet/IP™.
Graphic Terminals
  • PanelView 5000 Graphic Terminals
  • PanelView Plus 7 Graphic Terminals
  • PanelView Plus 6 Graphic Terminals
  • PanelView Plus 6 Compact Graphic Terminals
  • PanelView 800 Graphic Terminals
  • PanelView Component Graphic Terminals
Main Image

Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provides enhanced Logix integration that uses Studio 5000 View Designer™ software. This integration allows engineers to enter configuration information once and use it for the entire automation design. It also helps you build modern applications with high-speed HMI buttons for jogging applications, scalable vector graphics, and a pre-configured system banner that provides diagnostic information.

2715 PanelView 5500
Main Image

Our Bulletin 2711R PanelView™ 800 Graphic Terminals are panel-mount display devices that offer keypad or touch screen options for operator input. These graphic terminals are available in 4...10 in. display sizes and are compatible with micro and small controllers. They feature high-performance processors, high-resolution displays, and high flash and dynamic memories. The built-in Ethernet and serial communication ports support a variety of networks. These terminals offer improved usability with remote monitoring capability.

2711R PanelView 800
Main Image

Our Bulletin 2711PC PanelView™ Plus 6 Compact Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4…6 in. display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 Compact graphic terminals.

2711PC PanelView Plus 6 Compact
Main Image

Our Bulletin 2711P PanelView™ Plus 6 Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4…15 in. standard display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 graphic terminals.

2711P PanelView Plus 6 400
Main Image

Our Bulletin 2711P PanelView™ Plus 7 Graphic Terminals are available in standard and performance versions and offer display sizes from 4...19 in. with widescreen options. You can use FactoryTalk® View Machine Edition to build your application and help simplify configuration and strengthen your Integrated Architecture solution. These terminals include Ethernet connectivity and enable you to monitor applications from remote locations with VNC connectivity.

2711P PanelView Plus 7
Main Image

Our Bulletin 2711C PanelView™ Component Graphic Terminals are panel-mount display devices that offer keypad or touch screen options for operator input. Rockwell Automation announces that as of June 30, 2018, our Bulletin 2711C PanelView™ Component C200 and C300 Graphic Terminals will be discontinued and no longer available for sale. Customers are encouraged to migrate to PanelView 800 Graphic Terminals.

2711C PanelView Component C200
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left United States Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left Graphic Terminals Chevron RightChevron Right